??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
123611
Description
F2B-VSC-100
Lubrication Feature
RE-LUBE
Weight
1.4 lbs
A
1.34 Inch
B
4.88 Inch
C
1.37 Inch
D
3.89 Inch
F Bolt Dia.
7/16 Inch
H
0.52 Inch
J
0.42 Inch
L
1.32 Inch
M
2.75 Inch
N
1.44 Inch
Pobierz modele CAD
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.